System and Installation Requirements
Minimum PC Requirements
- Processor: Intel i5 x64
- RAM: 8 GB
- Resolution: 1366 x 768
- Operating system: Windows 10 (64-bits)
- Recommended screen resolution: 100%
Environment Conditions
The X8712A is designed for indoor use and in an area with no condensation. The table below shows the general environmental requirements for this instrument.
| Environmental condition | Requirement |
|---|---|
|
Temperature |
Operating condition
Storage condition
|
| Humidity |
Operating condition Storage condition |
| Altitude | Up to 2000 m |
| Pollution degree | 2 |