Sample and Duration
This settings configures the parameters associated with data acquisition.
                                                
                                                
                                            
Sample Size
Define the number of points in a measurement where the minimum point is 100. The range is dependent on the number of channels below where K equals 1024.
- One channel: up to 512K points.
 - Two channels: up to 256K points.
 - Three channels: up to 128K points.
 - Four channels: up to 64K points
 
Time Interval
Define the time period between samples, where the maximum is 0.1 seconds. The minimum time interval is dependent on the number of channels below:
- One channel only: 5.12 microseconds.
 - One or two channels: 10.24 microseconds
 - Three or four channels: 20.48 microseconds
 
Time Span
The product of the Sample Size and Time Interval.
Next
According to your test case and requirements, configure the following settings: